IESNA:LM-63-2002
[TEST]P950423
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-850-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31415
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4645.5 5154.2 5603.4 5931.5 5995.1 5638.2 5221.9 4971.6 4936.8 5150.1
5572.6 6089.4 6657.6 7492.3 8208.1 8677.8 9202.9 9836.6 10581.1 11278.5
11871.2 12277.3 12185 11891.7 11028.3 9200.8 6889.3 4629.1 2649.9 1484.9
992.7 676.8 293.3 151.8 53.3 0 0
4645.5 5125.5 5584.9 5909 5982.8 5640.3 5223.9 4961.4 4918.3 5121.4
5527.5 6025.9 6579.6 7311.8 8107.6 8540.4 9067.5 9660.2 10415 11085.7
11674.3 12103 12029.2 11715.4 10966.7 9254.1 7073.9 4776.8 2697.1 1468.5
994.7 699.4 295.3 172.3 63.6 10.3 0
4645.5 5129.6 5568.5 5917.2 6036.1 5773.6 5353.1 5047.5 4963.4 5096.8
5447.5 5872 6425.8 7043.2 7836.9 8302.5 8751.6 9287 9986.4 10624.2
11251.8 11606.6 11592.3 11169.8 10634.5 9252.1 7309.8 4936.8 2920.6 1763.9
1214.2 892.2 588.6 375.3 231.8 90.2 0
4645.5 5080.3 5513.1 5861.8 6056.6 5933.6 5558.2 5215.7 5047.5 5100.9
5344.9 5718.2 6134.6 6598.1 7283.1 7886.1 8359.9 8864.5 9453.1 10138.1
10732.9 11253.9 11567.7 11545.1 11502 11592.3 10780.1 8843.9 5523.4 2621.2
1653.1 1277.8 916.8 592.7 291.2 71.8 0
4645.5 5045.5 5441.3 5804.3 6056.6 6142.8 5900.7 5574.6 5303.9 5209.6
5322.4 5586.9 5925.4 6321.2 6715 7326.2 8035.8 8526 9155.7 9807.9
10509.4 11102.1 11557.4 11908.1 12055.8 12322.4 12679.3 11616.9 8954.7 5004.5
1950.5 902.4 609.1 383.5 192.8 24.6 0
4645.5 5008.6 5351.1 5703.8 5993 6202.2 6243.3 6056.6 5822.8 5628
5586.9 5701.8 5958.2 6235.1 6602.2 6979.6 7627.7 8480.9 9075.7 9555.6
10179.1 10936 11731.8 12441.4 13136.7 13928.4 15341.5 16826.5 16416.3 14057.6
9840.7 4801.4 1528 535.3 190.7 22.6 0
4645.5 4936.8 5230.1 5537.7 5831 6093.5 6329.4 6473 6489.4 6448.4
6419.7 6479.1 6620.6 6834 7114.9 7490.3 7964.1 8583.5 9362.8 10191.5
11005.7 11959.4 13099.8 14334.5 15745.6 17027.5 18559.6 21104.9 25249.9 26702.1
23010.2 15222.6 7892.3 3728.7 1298.3 153.8 0
4645.5 4926.5 5187 5457.7 5751 6007.4 6274 6509.9 6663.7 6749.9
6844.2 6993.9 7190.8 7441.1 7793.8 8226.6 8725 9346.4 10070.4 10925.7
11879.4 12890.6 14037.1 15392.8 16754.7 18133 19628.1 21677.1 25457.1 28722.3
26632.3 18656 9994.6 4366.6 1322.9 129.2 0
4645.5 4875.2 5092.6 5332.6 5568.5 5826.9 6087.4 6358.1 6637.1 6924.2
7190.8 7492.3 7877.9 8355.8 9018.3 9719.7 10488.8 11278.5 12158.4 13155.2
14143.7 15128.2 16131.2 17230.5 18420.1 19583 20764.4 22179.6 24290.1 26179
25046.9 20278.3 12718.3 5336.7 1130.1 102.6 0
4645.5 4785 4936.8 5094.7 5264.9 5445.4 5640.3 5855.6 6099.7 6393
6768.3 7205.2 7699.5 8357.9 9229.5 10222.2 11241.6 12349.1 13563.3 14832.9
16123 17304.3 18422.1 19476.4 20403.4 21295.6 22333.4 23484 24901.3 24878.7
22060.6 17035.7 9565.9 2807.8 422.5 59.5 0
4645.5 4692.7 4756.3 4821.9 4889.6 4975.7 5076.2 5187 5314.2 5488.5
5718.2 5984.8 6319.2 6803.2 7480 8314.8 9268.5 10261.2 11264.1 12211.7
13077.2 13932.5 14783.7 15604.1 16332.2 16980.3 17638.7 18379.1 18918.5 17714.5
14474 9992.5 3958.4 812.2 223.6 73.8 0
4645.5 4649.6 4655.8 4674.2 4698.9 4719.4 4754.2 4789.1 4828.1 4885.5
4967.5 5053.7 5150.1 5324.4 5589 5898.7 6343.8 6881.1 7547.7 8263.5
8987.5 9703.3 10429.4 11108.3 11709.2 12244.5 12697.8 13147 13204.4 11754.3
9395.7 6493.5 2600.7 518.9 133.3 41 0
4645.5 4594.3 4563.5 4518.4 4469.1 4417.9 4350.2 4284.6 4190.2 4071.2
3944.1 3763.6 3599.5 3492.9 3468.3 3519.5 3732.8 4112.3 4596.3 5092.6
5533.6 5884.3 6192 6462.7 6663.7 6762.2 6661.7 6202.2 5236.2 3767.7
2309.4 1208 459.4 121 26.7 0 0
4645.5 4504 4333.8 4143 3927.7 3656.9 3363.7 3035.5 2703.2 2412
2176.1 1985.4 1835.7 1729 1655.2 1583.4 1528 1513.6 1579.3 1759.8
1973.1 2112.5 2120.7 1999.7 1798.7 1523.9 1236.8 935.3 654.3 397.9
233.8 137.4 73.8 24.6 6.2 0 0
4645.5 4393.3 4089.7 3736.9 3306.2 2861.2 2446.9 2122.8 1878.7 1671.6
1480.8 1304.4 1173.2 1111.6 1080.9 1039.9 1009.1 980.4 943.5 910.6
886 845 783.5 701.4 609.1 514.8 426.6 358.9 301.5 246.1
184.6 119 55.4 14.4 4.1 0 0
4645.5 4264 3819 3285.7 2746.3 2266.4 1942.3 1704.4 1484.9 1302.4
1187.5 1119.8 1062.4 1011.1 961.9 914.7 867.6 810.1 746.6 691.2
652.2 613.3 576.3 525.1 479.9 424.6 377.4 328.2 272.8 213.3
141.5 84.1 39 14.4 4.1 0 0
4645.5 4194.3 3620 2951.4 2344.3 1952.6 1685.9 1452.1 1290.1 1212.1
1148.6 1078.8 1009.1 945.5 888.1 832.7 767.1 697.3 629.7 574.3
529.2 484 455.3 428.7 393.8 352.8 307.7 258.4 198.9 141.5
100.5 59.5 26.7 6.2 0 0 0
4645.5 4093.8 3398.5 2645.8 2090 1759.8 1503.4 1341.4 1261.4 1197.8
1134.2 1054.2 976.3 900.4 824.5 748.6 672.7 603 547.6 504.5
471.7 443 414.3 375.3 336.4 299.4 256.4 211.3 170.2 135.4
100.5 65.6 22.6 0 0 0 0
4645.5 4032.3 3242.6 2453 1966.9 1657.2 1427.5 1329.1 1269.6 1203.9
1134.2 1054.2 968.1 877.8 789.6 703.5 627.6 570.2 529.2 488.1
451.2 412.3 379.4 346.6 313.8 274.8 231.8 188.7 155.9 123.1
88.2 53.3 12.3 0 0 0 0
4645.5 3976.9 3123.7 2344.3 1917.7 1614.1 1415.2 1345.5 1277.8 1210.1
1142.4 1064.5 980.4 890.1 799.9 719.9 654.3 590.7 535.3 484
441 393.8 356.9 322 283 233.8 186.6 155.9 127.2 94.3
63.6 30.8 6.2 0 0 0 0
4645.5 3979 3095 2315.6 1880.8 1587.5 1419.3 1361.9 1306.5 1238.8
1169.1 1095.2 1019.4 935.3 847.1 763 691.2 625.6 570.2 516.9
461.5 404 356.9 313.8 266.6 213.3 162 135.4 108.7 82
53.3 24.6 4.1 0 0 0 0
4645.5 4024.1 3138 2344.3 1903.3 1601.8 1425.4 1368 1314.7 1247
1179.3 1107.5 1029.6 947.6 861.4 775.3 697.3 631.7 586.6 537.4
469.7 412.3 361 315.9 262.5 211.3 162 135.4 106.7 80
53.3 24.6 6.2 0 0 0 0
